CONTACT A TRANE EXPERT

VariTrane® Single Duct Terminal Units

VariTrane® Single Duct Terminal Units

VariTrane® Single Duct Terminal Units

VariTrane® variable-air-volume (VAV) units lead the industry in quality and reliability and are designed to meet the specific needs of today’s applications. Control comfort, indoor air quality (IAQ), noise levels, and energy consumption with the VariTrane single duct terminal units. Optional Certified Ultra-Low Air Leakage provides industry-leading energy efficiency and IAQ performance. VariTrane single duct terminal units are universally handed and optionally equipped with factory mounted and commissioned unit controllers, which reduce installation effort and startup time.

Overview

Trane-SingleDuctVAV-Badge-v1.png

The industry’s lowest air leakage rate

VariTrane’s ultra-tight two-piece casing construction reduces the places where air can escape to reduce noise and energy losses. Units are manufactured using fully-automated, state-of-the-art sheet metal fabrication, with gasketed seams and gaps.

Tested and certified acoustical performance

Gain a proven and measurable acoustical advantage. Sound performance is tested and certified in accordance with AHRI Standard 880, and Trane stands behind the results.

Focused on indoor air quality

VariTrane reliably delivers the proper amount of primary air/supply air to each zone during all operating conditions. Ultra-tight construction minimizes cold supply air leakage, which reduces the risk of condensation that could lead to mold growth within the space. Plus, the optional LEED wrap prevents contamination during the construction phase.

Factory commissioned for superior performance

Optional factory-mounted digital Tracer controls are also factory commissioned. That means every unit operates with our best-known sequences for optimizing efficiency, quality and reliability. Sequences work in conjunction with building automation systems, making it easier to standardize VAV control over airflow and temperature setpoints, fan pressure, start-stop and more.

SingleDuctVAV-Features-BothSides.jpg
  • Available Sizes: 4 in. to 16 in. round, 24 in. x 16 in. rectangular
  • Airflow Range: 0 - 8,000 cfm
  • Available with hot water or electric reheat
  • Optional Certified Ultra-Low Air Leakage
    • Sound performance thoroughly tested and certified in accordance with AHRI Standard 880
  • Efficiency certified and published in accordance with ASHRAE Standard 130
  • Optional LEED wrap for preventing contamination during the construction phase
  • Optional factory mounted, wired, and commissioned pressure independent controls
    • BACnet® Communication
    • Trane® Air-Fi® Wireless Communication

Resources

Product Literature

Quick Reference Guide

Brochure

Catalog

Installation Operation Maintenance (IOMs)

Downloads

Quick Select Tool

Related Offerings

Services

Building Systems Upgrades

Technology continues to evolve - as do cyber-security defenses, and IT compatibility requirements, and customers’ productivity expectations.  Trane, as a leading BAS Controls provider, remains current with latest technology trends by innovating to deliver our customers secure, compatible, and feature-rich systems. By the time a typical building is a few years old, its systems are already falling behind. Trane can maintain a high performing building by keeping building automation, HVAC, lighting and central plants up to date with the latest BAS innovations.