This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Packaged rooftop unit, specifically engineered for indoor agricultural applications.
Thrive is a Trane packaged rooftop unit designed specifically to meet the precise dehumidification and temperature requirements for indoor agriculture.
When you install a Thrive rooftop unit, you reserve valuable floor space for growing. But the features don’t stop there, because Trane never wants you to miss a chance to grow.
Helps You Optimize Your Grow Room Conditions.
Simultaneously Controlled Temperature and Humidity
Gives You More Floor Space to Grow Crops.
Rooftop Installation
Meeting Your Needs.
Tonnage Range: 3-80
Air Flow to Help Grow.
CFM Range: 500-17,170
Clean and Clear.
UV Lights and Multiple Filtration Options
Dialed In Humidity.
Dehumidification of up to 600 lbs. of Water per Hour
Provides Energy Efficiency for Lower Lifecycle Costs.
Modulated Hot Gas Reheat
ECM- and VFD-controlled Direct Drive Fans
Variable-Capacity Compressors
Gives You Better Control Over Your Entire Operation.
Integration with Trane Controls
Third-party Integrations
Means Support is Just a Phone Call Away, Wherever You Are.