This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

Manhattan™ Gen II

Thermafit™ Water-to-Water Modular Heat Pump

Thermafit™  Water-to-Water Modular Heat Pump [Model WXM]

Manhattan™ Gen II

Thermafit™ Water-to-Water Modular Heat Pump

All electric heating or cooling

  • 20-80 tons (800T bank),  Expandable up to 10 modules
  • Provides all electric heating or cooling
  • Available with 410A
  • Meets ASHRAE® 90.1 for cooling
  • Ideal for cooler geographic regions with heating and cooling needs
  • Dual refrigeration circuits allow for greater reliability
  • Isolation valves allow modules to be serviced while others continue operating  
  • Standard thermal dispersion flow switches on each module provides greater accuracy
  • Optional single point power supply to a load distribution panel with a circuit breaker for each chiller module 
  • Easy-to-change fine mesh strainers on each evaporator and condenser that allow for cleaning without equipment shutdown 
  • Touch Screen Controller for easy operator interface

Why Choose Thermafit Modular Chillers

Modular design makes it easy to install (and expand) in tight spaces.

Overview

Reliable heating and cooling

Modular design allows for greater reliability. A bank of modules can easily ramp up space cooling or heating to meet specific comfort needs. Dual refrigeration circuits provide tight temperature control. Standard thermal dispersion flow switches on each module provides greater accuracy

 

Transition to Clean-Energy

Thermafit™ water-to-water heat pumps are ideal for applications with nearby cold-water sources, such as a lake, ground water, waste-water or geothermal bore fields. These renewable sources allow for the transfer of energy to power heat pumps for year-round heating and cooling – a key way to decarbonize buildings by replacing combustion-fueled equipment.

Easy to maintain

Easy-to-change fine mesh strainers on each evaporator and condenser allow for cleaning without equipment shutdown.  Isolation valves allow modules to be serviced while others continue operating. Touch Screen Controller provides easy operator interface.

Resources

Services

Start your building decarbonization strategy here

Trane will address decarbonization challenges with you, combining our equipment, controls and services to achieve the goals you set. Improve energy efficiency. Switch to electric HVAC. Priroritize refrigerant use. Support the transition to carbon free energy. 

Other Products You Might be Interested In