This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

Synexis® System

The Synexis family of products leverages revolutionary Dry Hydrogen Peroxide (DHP®) technology to deliver best-in-class air purification and surface cleanliness for round-the-clock protection of work environments. These units create Dry Hydrogen Peroxide from naturally occurring oxygen and humidity in the air. Safe, odorless and invisible, DHP breaks down pathogens in the air and on surfaces when it settles. 

dhp_molecule_still.png

BENEFITS

  • Easy to set up and use

    Because the standalone units require no integration into the HVAC system whilst in-duct option installation will not impact your existing HVAC system and will fit in-line with your existing HVAC ductwork, they are easy to implement and service, requiring minimal tools and training. They run quietly in the background, continuously reducing pathogens in your indoor air and on surfaces.

  • Cleans surfaces, too

    Synexis technology reduces pathogens — including viruses, bacteria, mold, fungi, yeasts — and volatile organic compounds (VOCs)  in your indoor environment. Unlike competitors’ solutions that address only airborne microbes, the Dry Hydrogen Peroxide (DHP®) produced round-the-clock by Synexis units settles on surfaces, where it breaks down microbes.

  • Increases productivity by reducing viruses that can cause illnesses

    A cleaner work or learning environment can mean less contagion and sick days. Whether in hospitals, classrooms, office buildings or stadiums, implementing DHP technology can lead to a reduction of pathogens.

  • Proven to increase cognitive function

    A Harvard study found that the reduction of volatile organic compounds (VOCs) within indoor environments increases an individual’s cognitive ability by 60%. Synexis technology oxidizes even the largest VOCs and has been shown to significantly reduce steady-state VOCs in indoor environments.

  • Safe, ozone-free purification

    Some air purification systems release ozone, which their manufacturers claim is safe. However, none have been approved by the federal government for use in occupied spaces. Synexis systems are UL 2998-validated for no ozone emissions. Their EPA-approved green technology uses natural oxygen and humidity in the air to create human-safe Dry Hydrogen Peroxide (DHP®).


Synexis Product Family

Synexis® Sphere
  • Breaks down pathogens in the air and on surfaces
  • Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
  • Plugs into a standard 120VAC/220VAC outlet
  • Low maintenance — six-month catalyst and filter life
Synexis® Sentry XL
  • Provides Dry Hydrogen Peroxide (DHP®) coverage in spaces up to 3,000 sq. ft.
  • Breaks down pathogens in the air and on surfaces
  • Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
  • Capable of generating DHP in refrigerated spaces down to 35° F
  • A stainless-steel and aluminum frame to handle the toughest indoor environments

Contact Us for Expert Guidance