This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
The second-generation Model C Thermal Energy Storage tank also feature a 100 percent welded polyethylene heat exchanger and improved reliability, virtually eliminating maintenance. The tank is available with pressure ratings up to 125 psi.
Simple and fast to install
Developed in response to customer requests for more flexible siting and faster installation of storage tanks, the second-generation CALMAC Model C tanks can be bolted to each other due to their internal headers and four inch flanges. Internalized headers eliminate most external piping (80 percent) which results in a 20 percent smaller footprint requirement and more siting arrangement flexibility, cutting installation cost and time of installation.
Models
Select your Model C tank below and download CAD file for your project.