This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Modular design makes it easy to install (and expand) in tight spaces.
Overview
tc-decarb-efficiency.jpg
Decarbonize and optimize energy efficiency
Help meet decarbonization goals and optimize building energy efficiency. Gain higher part load efficiency with variable speed compressor and variable speed fans. Decarbonize by utilizing full heat recovery. Brazed plate heat exchanger provider smaller amount of refrigerant
Sun lit house of an older origin, classical house in the centre of Lausanne, Switzerland, in a sunny late afternoon, bathing in the sun. Facade being sunlit
Optimize comfort cooling and heating
Modular design allows unit to respond to varying heating loads staging anywhere from one up to the full bank of modules in heat recovery mode and optimizing efficiency in the system - any additional modules needed to meet peak cooling demand will still operate in cooling mode.
modern office building
Reduce noise
Get quiet performance. Sound levels are extremely low and will reduce further with unloading.
Trane will address decarbonization challenges with you, combining our equipment, controls and services to achieve the goals you set. Improve energy efficiency. Switch to electric HVAC. Priroritize refrigerant use. Support the transition to carbon free energy.