CONTACT A TRANE EXPERT

PolyTherm™ chiller

PolyTherm

PolyTherm™ chiller

PolyTherm™ chiller

PolyTherm

  • Cooling capacity range from 30 to 480 tons and heating capacity range 450 MBH to 7,200 MBH
  • While in simultaneous mode, combined heating and cooling efficiencies up to 28 EER can be achieved
  • New 6-pipe design featuring three independent loops eliminating the need for extra heat exchangers and pumps
  • Overall system volume of glycol and/or chemical treatment is greatly reduced, saving significant operating costs
  • Year-round system efficiency enhancement of chilled water and hot water loops by eliminating glycol mixing
  • Any module can operate in either cooling mode, heating mode, or simultaneous heating and cooling mode to meet real-time system demand
  • Compact module size fits through standard doors and elevators for ease of rigging into tight equipment rooms
  • Up to 140°F heating water available depending on source water temperatures

Why Choose PolyTherm Modular Chillers

Ultra Efficient

  • New 6-pipe design featuring three independent loops eliminating the need
    for extra heat exchangers and pumps
  • Year-round system efficiency enhancement of chilled water
    and hot water loops by eliminating glycol mixing
  • While in simultaneous mode, combined heating and cooling efficiencies
    up to 28 EER can be achieved

Environmentally Responsible design

Overall system volume of glycol and/or chemical treatment is greatly
reduced, saving significant operating costs

Ultimate Flexibility

  • The ultimate in versatility and thermal efficiency with PolyThermTM by Arctic
  • Compact module size fits through standard doors and elevators for ease
    of rigging into tight equipment rooms

Resources

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

Other Products You Might be Interested In