Select language
HVAC chiller upgrades keep your Trane chiller system running at maximum efficiency, minimize service calls, eliminate surprises, and controls your total cost of operation. Trane HVAC chiller upgrades help make your existing chiller better. Trane can replace worn parts, adapt chillers to changing operating conditions, or enhance the reliability of the chiller by installing the latest and most reliable products offered.
Adaptive
Frequency™ Drive Upgrades
Adaptive frequency drive (AFD)
improves CenTraVac chiller performance by providing safe, efficient
inlet guide vane and compressor motor speed control combinations. This
HVAC upgrade ensures the most efficient part load operation possible.
Also know as Variable Frequency Drives (VFD) or Variable Speed Drives (VSD).
Rebuilt
CTV Motor Upgrades and Replacements
Replace or Rebuild
your Trane CenTraVac® Chillers Motor using OEM rebuilt HVAC
motors from our industry leading remanufacturing facility in
Charlotte, NC. Using remanufactured motors is more environmentally
responsible than purchasing new. Multiple options allow you to reduce
downtime while upgrading your motor to current OEM standards.
EarthWise™
Refrigerant Purge Upgrades
One of the other HVAC upgrades
Trane offers is the EarthWise Purge, which is designed to remove air
and moisture from low-pressure chillers while minimizing refrigerant
emissions. The patented Earthwise Purge is the most environmentally
responsible, lowest maintenance purge available today.
CTV
Chiller Starter Replacements and Upgrades
Replacement and
Upgrade CTV chiller Motor Starters designed and tested to integrate
with Trane Chiller System controls are available for voltages from 200
to 13,800 Volt. Across the line, Wye Delta (Star Delta),
AutoTransformer, Primary Reactor, and Solid State Starter types are
all available. These starters are integrated into the HVAC chiller
controls for optimum performance.
Tracer
AdaptiView™
Control Upgrades for CTV Chillers
Upgrade your Trane CTV Chiller
Unit controls to Tracer AdaptiView™, the latest in HVAC chiller
control technology. The Tracer AdaptiView Controller optimizes chiller
performance by allowing the chiller to adapt to rapidly changing load
conditions. This user interface features multiple BAS interfaces, a
color touch screen display, and modular sensor technology.
Engineered
Conversion Refrigerant Upgrades for CenTraVac®
Chillers
Trane’s Engineered Conversion service is another of
the HVAC upgrades Trane offers chiller customers. This HCFC
Refrigerant conversion enables Trane to re-engineer your chiller to
optimize it for your specific operating conditions while changing to
more cost effective, environmentally responsible refrigerant such as
R-123 and R-134a.