CONTACT A TRANE EXPERT

Trane® Horizon® Thrive™

Trane® Horizon® Thrive™

Trane® Horizon® Thrive™

Trane Horizon Thrive is a packaged rooftop unit designed specifically to meet the precise dehumidification and temperature requirements for indoor agriculture. Available in various sizes to meet your unique operational needs, Trane Horizon Thrive helps you optimize your indoor growing conditions to help achieve the best crops and highest yield, for whatever stage you’re in. Don’t just grow. Thrive!

Explore the Trane Horizon Thrive Features

When you install a Trane Horizon Thrive rooftop unit, you reserve valuable floor space for growing. But the features don’t stop there, because Trane never wants you to miss a chance to grow.

Simultaneously Controlled Temperature and Humidity

Helps You Optimize Your Grow Room Conditions.

Rooftop Installation

Gives You More Floor Space to Grow Crops.

Modulated Hot Gas Reheat

 

ECM- and VFD-controlled Direct Drive Fans

 

Variable-Capacity Compressors

 

 

Provides Energy Efficiency for Lower Lifecycle Costs.

Integration with Trane Controls

 

Third-party Integrations

Gives You Better Control Over Your Entire Operation.

Local Service from a National Organization

Means Support is just a Phone Call Away, Wherever You Are.

Standard Warranty with Extended Options Available

Gives you Peace of Mind.

Resources

Explore More From Trane