Trane® ice-enhanced chiller systems operate at night to
create cooling when utility rates are lower. That cooling is stored in
specially designed ice tanks. During the day, the ice is melted to
cool the building, for significant savings on utility bills — and many
other advantages:
- Numerous financial benefits, including available rebates and
other monetary incentives from participating entities such as
utility companies and state governments.
- Reduced operating
costs. Trane ice systems consume no water and have no cooling tower
maintenance needs.
- Increased cooling capacity range and
redundancy, plus superior low-load turndown — all at a first cost
that’s competitive with other systems.
- Environmental
sustainability and credits. Ice storage systems are a strategy
recognized by LEED, Green Globes, and advanced building codes like
ASHRAE Standard 189.1 and Title 24 in California.
Trane ice-enhanced chiller systems are a single-source cooling
solution with decades of proven service and cost savings, adding life
to buildings and improving the lives of people within them.
To learn more about the features and performance of the EarthWise™
ice-enhanced air-cooled chiller plant, contact
your local Trane account manager.