Cooling systems operating outside design parameters typically run an
increased risk of breakdowns, higher energy costs and lower
operational efficiency. Trane Adiabatic Cooling decreases the
temperature of the air entering the coil. A mere 10°C temperature
drop generates an average of 13% reduction in power consumption,
delivering immediate cost savings and environmental benefits.
Features
- The Trane Adiabatic Cooling concept is based on the natural
thermodynamic properties of water
- Water is sprayed
intermittently onto large non-metallic mesh panels installed in
front of the heat reduction coils of chillers, remote condensers,
rooftops, etc.
- The evaporating water creates the cooling
effect, lowering the air temperature before it reaches the condenser
coil
Benefits
- Designed for versatility, simple installation and economical
operation.
- Reduction of system power input
- Delivery of design capacity without interruptions
- Extension of equipment operating range beyond its original
specifications
- Permits R404 refrigerant retrofit