Options
As with all CenTraVac™ chillers, selection options result in a unit
built to your specifications. From energy saving options to the
enhanced electrical package to a variety of low and medium voltage
options, your Trane chiller is customized for you.
- Low voltage (<600V) options include unit and remotemounted
wye delta or solid state starters, or a unit-mounted Adaptive
Frequency™ drive.
- Medium voltage (3.3-6.6kV or 10-11kV)
options include unit and remote-mounted across-the-line, primary
reactor or auto transformer starters, or a remote-mounted Adaptive
Frequency™ Drive.
Energy-saving options include:
- Heat pump capabilities up to 60°C leaving condenser water
- Full heat recovery (full heat recovery double bundle heat
exchanger)
- Auxiliary condenser (partial heat recovery)
- Thermal storage (down to -7.8°C)
- Free cooling