ReliaTel Controller (Voyager)

Trane’s second-generation of ReliaTel™ microprocessor controls and logic provide unit control for heating, cooling, and ventilating for superior comfort, unmatched reliability and much greater flexibility than conventional systems. Its built-in logic controls heating and cooling staging, minimum run times, diagnostics, heat pump defrost control, short cycle timing and more.

ReliaTel™ Micro Benefits:

  • Provides unit control for heating, cooling, and ventilating using input from sensors that measure outdoor and indoor temperature
  • Improves quality and reliability through the use of time-tested microprocessor controls and logic
  • Prevents the unit from short cycling, considerably improving compressor lifeEnsures that the compressor will run for a specific amount of time to allow oil to return for better lubrication, enhancing the reliability of the compressor
  • Reduces the number of components required to operate the unit, thereby reducing possibilities for component failure
  • Eliminates the need for field-installed components with its built-in anti-short-cycle timer, time delay relay and minimum “on” time controls. These controls are factory tested to assure proper operation.
  • Requires no special tools to run the unit through its paces during testing. 
  • Features expanded diagnostic capabilities when used with Trane’s Integrated Comfort ™ Systems.
  • As an energy benefit, softens electrical ‘’spikes’’ by staging on fans, compressors and heaters.
  • The Intelligent Fallback or Adaptive Control is a benefit to the building occupant. If a component goes astray, the unit will continue to operate at predetermined temperature set points.
  • Intelligent Anticipation is a standard feature of the Micro. Functioning constantly, the Micro and zone sensors work together in harmony to provide tight comfort control.

Tracer TD-5 is a large, easy-to-read color touchscreen display that delivers important system information at a glance. Use this display to easily diagnose issues by viewing alarms, trending information, and reports.

  • Touch Screen Display
    • Full-Color display allows operators to effortlessly control unit subsystem with the touch of a finger.

  • Intuitive Navigation
    • Interactive design makes the TD-5 Human Interface simple and easy for operators to use, resulting in increased productivity.

  • At-A-Glance Status Updates
    • Detailed status updates allows operators to easily interpret unit data for faster issue analysis and resolution.

  • Easy-To-Access Data
    • Readily identifiable unit data is collected into easy-to-read operational and performance reports for better insight and understanding.

  • Setpoint Creation
    • Simplistic interface can quickly create various unit setpoints, eliminating the need to use potentiometers.

Search for more product material: Litweb

Test Drive

  • TD-5 Online Demo

Contact Request Form