Main Features
Trane XStream heat pumps can be a smart alternative to traditional
boilers with features which effectively address the needs of
geothermal and district heating applications:
- Compressors specially designed for high temperature
applications
- High condensing water temperatures of up to 68°C
allowing operation as a high temperature heat pump or a high
condensing temperature cooling system.
- Double circuit
- High performance (COP up to 4.6 at 45°C)
- Operates down
to 8% part load requirements
- 3 different levels of
efficiency:
-
SE: Standard Efficiency
-
HE: High Efficiency
-
HSE: High Seasonal Efficiency (With AFD)
Advantages:
- Extended and unmatched capacities
- High efficiencies
both in cooling and heating
- 99.5% reliability rate
- Great versatility to adapt to varying applications
requirements