All D-Line ducted fan coils units are equipped with electric motors
and centrifugal fans which reduce electrical consumption comparative
to legacy models.
A full range of control options is available, including the patented
wireless control solutions which offer greater flexibility for the
installation of units, while delivering the optimum comfort you would
expect from a Trane unit.
Main features:
- Low profile horizontal ductable concealed terminal with AC or
EC fan motor
- 2-pipe or 4-pipe applications
- Up to
80 Pa external static pressure
- Wide range of wall-mounted
electronic controls
- Eurovent certified performances
Product Range:
- DFS models are equipped with a standard motor and 3 or 4 row
coils, with the possibility to add 1 or 2 row coils for 4-pipe
applications. Airflow range: 375 to 2220 m3/h
- DFE models
are equipped with an EC motor and 3 or 4 row coils, with the
possibility to add 1 or 2 row coils for 4-pipe applications. Airflow
range: 350 to 1450 m3/h