UniTrane™ Harmony

Fan coil units

Main features

  • Cabinet or concealed fan coil for vertical or horizontal installation
  • Multi-speed AC or speed modulating EC fan motor factory-mounted to fit customer requirements
  • 2-pipe cooling-only, 2-pipe cooling & heating, or 4-pipe versions
  • Building management controls mounted and configured with water valves
  • Factory-mounted support feet for floor application
  • Robust resilient air grille diffuser
  • Cleanable EU3 filter
  • Eurovent certified performances

Customer benefits

  • Silent operation: high level of acoustic comfort
  • Low cost of ownership: low energy consumption
  • Easy to install and graceful cabinet design
  • Ultimate filtration, high efficiency, and reduced pressure drop: CleanEffects™ electrostatic filters capture even the finest micrometric particles without compromising unit performance

Range description

  • FCAS: Cabinet model, vertical installation, with front return air grille with AC fan motor
  • FCAE: Cabinet model, vertical installation, with front return air grille with EC fan motor
  • FKAS: Concealed model, horizontal or vertical installation with AC fan motor
  • FKAE: Concealed model, horizontal or vertical installation with EC fan motor
  • FVAS: Cabinet model, vertical installation with AC fan motor
  • FVAE: Cabinet model, vertical installation with EC fan motor

Options

  • Factory-mounted unit support feet for FVAS/FVAE models
  • Factory-mounted return air grille for FVAS/FVAE models
  • Factory-mounted 2 and 3-way water valves with thermal or modulating actuators
  • Wall or unit fitted thermostat interface
  • Large choice of electric heater capacities per unit size
  • High external static pressure available
  • Right/left end water and control access sides
  • Epoxy coated aluminum fins
  • Fresh air intake connection

Accessories

  • Adjustment valves
  • Unit support feet
  • Rear panel for installations against glass
  • Electric heater
  • Auxiliary condensate pump
  • Fresh air intake louvers grille
  • Inlet/outlet grilles for concealed installations

Controls

  • Large choice of wall thermostats to cover all standalone unit applications
  • Wireless remote control
  • Connection of individual units or groups of units via serial link
  • Versatile group control, compatible with Modbus communication protocol

Search for more product material: Litweb

Contact Request Form