Lift Booster Heat Pump

77-550 kW

The sustainable way to produce high temperature hot water

A sustainable alternative way to the traditional production of sanitary hot water production or for the supply to high temperature water terminals instead of using fossil-fueled boilers.

The Lift™system allows for significant reduction in energy bills.

Main Features

  • 77 to 550 kW heating capacity
  • 2 or 4 scroll compressors
  • 11 unit sizes
  • Up to 80°C
  • Using R134a refrigerant
  • ErP compliant

Customer benefits

  • Easy and fast indoor installation
  • Compact unit design
  • Low noise
  • Low energy consumption
  • Short return on investment

Applications

Lift is used in combination with air-to-water heat pumps or multi-pipe (4-pipe) units

Ideal fit in hotel and commercial buildings, large apartment buildings, hospitals or offices with year-round hot sanitary water requirements.

 

Main options

  • Automatic circuit breakers
  • Compressor sound jackets
  • Shut-off valves
  • Soft starter
  • Modbus RTU or TCP/IP protocol
  • BACnet MSTP or TCP/IP protocol
  • LonWorks protocol
  • SNMP protocol

Accessories

  • High and low pressure gauges
  • Remote control panel
  • Rubber or spring isolators
  •  

Contact Request Form