Main Features
The XStream™ Excellent model GVWF, featuring high speed centrifugal
compressors, provides a wide capacity range up to 2.7 MW with industry
leading part load and full load efficiencies.
- Near zero GWP (<1) refrigerant R1234ze
- R134a
- Double refrigerant circuit
- 2, 3 or 4 High speed
oil-free centrifugal compressor using Magnetic bearings with
integrated variable frequency drive and soft starter module
- Economizer circuit
- Trane patented flooded
evaporator
Customer benefits
- Market-leading Energy Efficiency Ratio (EER) and Seasonal
Energy Efficiency Ratio (SEER) with lower sound levels
- R1234ze with a GWP value of less than one to exceed current
F-Gas legislation requirements andreduce carbon dioxide (CO2)
emissions
- Silent operation: discreet, even in the most sound
sensitive applications with no drop in capacity or efficiency
- Significantly reduced high in-rush current at start-up
- Reduced refrigerant charge
- Easy operation thanks to
smart controls and a user-friendly touchscreen interface
- No compromise: Trane’s legendary reliability
Range description
- GVWF packaged chiller R134a: 395-2660 kW
- GVWF
G packaged chiller R1234ze: 310-1820 kW