RTWD/RTUD chiller

235-985 kW

Main features

  • Low-speed, direct-drive semi-hermetic screw compressor featuring only 3 moving parts, suction-gas-cooled motor
  • Near zero GWP (<1) refrigerant R1234ze or R134a
  • Trane Adaptive Frequency™ Drive (AFD)
  • Fully modulating load control (15-100%)
  • 4 different levels of efficiency:
    • SE: Standard Efficiency
    • HE: High Efficiency
    • XE: eXtra high Efficiency
    • HSE: High Seasonal Efficiency (With AFD)
  • Control of the leaving condenser water temperature from CH530
  • Maximum condenser temperature 75°C with R1234ze (63°C with R134a)
  • Compact physical footprint - fits through standard single-width door
  • Bolt-together construction for easy unit disassembly
  • Simplified piping - the only piping required is for the evaporator and condenser connections
  • Single power connection - reduced wiring costs
  • Factory-mounted star-delta starter panel


Customer benefits

High performance chiller based on:

  • Falling film evaporator: higher performances with lower refrigerant charge
  • State-of-the-art control to guarantee superior dependability and low cost of ownership
  • Trane Adaptive Frequency™ Drive (AFD) for part load efficiency enhancement on HSE version

Range description

  • RTWD: packaged chiller R134a: 235-980 kW
  • RTWD G: packaged chiller R1234ze: 365-815 kW
  • RTUD: condenserless chiller: 235-770 kW available in SE, HE or XE efficiency levels

Main options

  • Low temperature cooling down to -12°C
  • Ice making
  • Three-pass evaporator
  • Fused disconnect switch
  • Circuit breaker
  • Under/over voltage protection
  • External water and current limiting setpoint
  • Programmable relays
  • Power meter
  • Motor current analog output
  • Sound reduction package
  • Pressure gauges

Acessories

  • Elastomeric isolators
  • Couplings kits
  • Flow switch

Tracer™ CH530 Control

Adaptive Control™ microprocessor-based control featuring:

  • Easy-to-use operator interface
  • Chilled water pump control

Control options:

  • Control of the leaving condenser water temperature
  • Programmable relays
  • Reset of setpoints by analog signal
  • Condenser refrigerant pressure output
  • BACnetTM, LonTalk®, Modbus communication interfaces

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Resources

  • Locate Your Sales Office

Contact Request Form