Main Features
Trane City water-to-water heat pumps are designed to deliver
efficiency and sustainability in order not to compromise the environment.
Compact and modular, they particularly fit in restricted spaces.
- Near zero GWP (<1) refrigerant R1234ze
- Screw
compressor and AFD (Adaptive Frequency Drive)
- Brazed plate
heat exchangers
- 920 mm width only
- Wide operating
range to deliver hot water up to 80°C.
Customer benefits
- Sustainable and durable solution for applications below 400
kW
- High efficiencies both in cooling and heating
- 99.5% reliability rate
- Great versatility to adapt to
varying applications requirements