Customized microprocessor control system with
overheat protection and electronic expansion valve (EEV).
Twin rotary DC inverter compressors.
DC inverter driven
axial fans.
Condenser coil with hydrophilic aluminium fi ns
and copper piping.
Heat exchanger: Brazed stainless steel
plate to AISI 316.
Copper piped refrigerant circuit with
condensing control, EEV, reverse valve, high/low pressure switch,
liquid separator and receiver, maintenance and control valves,
double inlet pressure ,high and low pressure transducers.
Integral hydraulic system with high efficiency brushless pump,
expansion tank, fl ow switch, air valve, pressure relief valve,
pressure gauge and water valve for charging/ discharging the
system.
Conto termico 2.0 elegible.
Class A in
cooling and heating. Available for all regional subsidy
programs
Ecodesign compliant
Modular set-up with
Hi-T controller (optional)
For models 6 to 16 kW
2
Reversible heat pump versions available
With or without
integrated defrosting kit
3 levels of acoustic packages
available
For models 25 to 70 kW
Reversible inverter heat pump
With or without steam
injection
3 levels of acoustic packages available
Customer benefits
Designed for light commercial applications.
Being
extremely versatile, they can provide hot water for winter heating,
sanitary hot water and chilled water for summer cooling.
The system works seamlessly with radiant and fan coil systems
using network or renewable sourced power supply
Can provide
hot water for winter heating, sanitary hot water at 58°C (up to 65°C
with auxiliary electric heater) and chilled water for summer
cooling.
The DC inverter compressors allow saving up to 25%
in power consumption. The inverter compressors optimized for heat
pump operation under heavy conditions with a steam injection system
to provide a high level of comfort with low energy consumption even
in the winter season (down to -25°C ambient air temperature).
Options
Models 6 to 16 kW
3D Reversible heat pump with integrated defrosting kit
All
units can work in three mode: heating, cooling and energy recovery
mode
Control handles mixing valves, diverter and circulatory
secondary system
Control can also manage external solar and
thermal systems
Remote control also available as an
option
Controller manages also the following functions:
regulation of the water temperature, antifreeze protection, time
setting and compressors startup sequence, reset and management of
alarms, fans modulation and pump modulation.
Upon request,
it is possible to connect the microprocessor to a BMS remote control
system by mean of Modbus protocol.
The control system
together with the INVERTER technology and the on board sensors
continuously monitors and adapts the performance of the inverter
compressor, circulating pump and of the fan.
Hi-T option
The Hi-T is a touch screen remote control for centralized
management of a network of chiller/heat pump system.
It
manages also partial functions (i.e. as a remote control panel
of a single chiller/heat pump or thermostat of the zones
management).
It integrates humidity and temperature
sensors for the thermo hygrometric analysis of the environment
and for the management of the double set point for radiant floor
heating systems that use a dehumidification system.
The
intuitive interface simplifiers the use of the control
The remote control supervises periodically the network,
there is a cycle time that elapses between the signaling or
command request and the activation of the function, the cycle
time depends on the largeness of the fan coil units and-or heat
pumps network.