Reliable Trane systems your industry can count on
Trane has a wide experience in industrial control applications,
starting from simple chillers to complex systems that are optimized
for improved efficiency. One of the highest priorities of Trane
engineers when designing an industrial application is to ensure a
system that is reliable. Trane proposes systems that can revert to a
safe standalone running mode should any issue such as communication
troubles arise, continuing to deliver cooling capacity until the issue
has been analyzed and fixed. In addition, Trane always proposes
simple-to-use user interfaces which offer just the right amount of
information about system status and running conditions. Since every
piece of equipment is hooked up to a network, the user can access
system and units information at any time, allowing for easy diagnosis,
and easy understanding of system responses.
Chiller Plant Management
Application is a pre-engineered function within Trane controllers,
so as to deliver a consistent, reliable and repeatable performance
from project to project, with a minimum commissioning time.
Personalized optimization
Chiller technology and unit sizes arrangement are analyzed so you
get the best result of their installation, according to their system
load profile. Chiller Plant sequencing is a powerful pre-engineered
function that only requires parameters to be able to drive the
installation at its highest level of optimization.
Technical services
Trane proposes its simulation and solution evaluation software.
Using this tool, you can easily evaluate the best alternative for
solving a problem, by viewing the solutions from different angles,
such as economical aspects, technical aspects, safety and reliability.
Trane Building Services
It is easy to get assistance from Trane in concluding a maintenance
and service contract including HVAC and BMS equipment/software. This
way, system fluctuations, fine tuning etc. can be done by people
working in sync with those teams that have originally developed the
application. This ensures service continuity as well as efficiency in
answering any request of system improvement or adaptation.