You work hard and deserve to be comfortable in your home or work
environment. You can still have the benefit of individual room
temperature control without having so many outdoor units cluttering up
the outside of the building. The solution is Trane's new 2 to 1 (TTD)
or 3 to 1 (TTT) air conditioner which can easily
be installed in
existing or new buildings.
Independent Circuits
Each of the independent compressors will operate with separate
indoor unit as its own system. It offers more reliability and better
comfort than a system which gangs multiple indoor units on a single compressor.
Many Combinations Available
- Trane TTD Built 2 to 1 - Available in Seven Combinations of
Sizes 9&9, 9&12, 9&18, 12&12, 12&18, 18&18,
12&24 - Trane TTT Built 3 to 1 - Available in five Combinations of
Sizes 9&9&9, 9&9&12, 9&12&12,
12&12&12, 9&9&18.
Space Saving
Multiple indoor units with a single outdoor unit giving more
usable outdoor space for more important things and better appearance.
Installation Saving
A single outdoor unit reduces installation time compared to
multiple outdoor units. Having only one power supply and disconnect
for the outdoor system saves installation time too.
Flexibility
Trane multisplit system is an efficient, economical way to
provide comfort in two rooms simultaneously with a 2 to 1 system (TTD)
or up to three rooms simultaneously with a 3 to 1 system (TTT).
It is possible to choose between combination of indoor unit
either High-wall, Convertible or Concealed to suit your space and
decor requirements.