Trane proudly presents Illusion air conditioners with high quality
design according to Trane World Wide Quality Standards providing you
with convenient, comfortable, reliable, and durable heating and
cooling with minimal service required.
Complete family of concealed models - available capacity
ranging from 12,000 to 60,000 Btu/h for standard models and from 9,000
to 40,900 Btu/h for high effi ciency models.
Energy efficiency - high effi ciency models, EER≥ 11.0 Btu/h/W
or COP≥3.2 W/W, providing full capacity with less energy consumption
and electricity cost compared to standard models.
Compact height - only 258 mm for 12,000 to 6,000 Btu/h standard
models - the IllUSION series is very
compact and easy to be
installed in the tight ceiling.
Return air plenum provides low air face velocity for quiet
operation - MCD048 and MCD060 are equipped with the return air
plenum and 1 inch aluminium fi lter as standard as well as high effi
ciency models from MCD030 to MCD042.