This line of compressor chillers ranges from 80 to 250 tons. If you
are designing new systems or replacing existing compressor chillers,
Trane can satisfy virtually any application need. Whether coupled with
a Trane condenser or a condenser from another source, Trane has the
right compressor chillers for the job.
Features
- Series R compressor chiller capacities range from 80 to 250
tons 60Hz
- Meets ASHRAE 90.1-2004 efficiency
guidelines
- Ability to operate in variable
primary flow applications
- Most units fit
through standard single width door
- Fork lift
channels built into the base frame are available for improved
maneuverability
- Adaptive Control™ algorithms
provide all unit control and safety functions in a proactive
strategy
- Time of day scheduling option to
provide simplified unit level control
- Up to
65kA SCR ratings