A Trane® Stealth air-cooled chiller 150-300 tons delivers an
industry-leading combination of part-load efficiency and full-load
efficiency. Multiple InvisiSound acoustical treatment options provide
the flexibility to meet specific application needs and the
InvisiSound™ Ultimate package produces the lowest published sound
levels in the industry.
Why a Trane Stealth air-cooled chiller?
Sizes from 150 to 300 tons.
Air-cooled
chiller AdaptiSpeed™ technology - delivering unmatched efficiency
through the integration of an all-new, direct-drive compressor,
variable-speed, permanent magnet motors and the Trane
third-generation Adaptive Frequency™ drive, AFD³.
Industry-leading efficiencies with no need to compromise — Up to
12.1 EER at full-load operation; up to 20 IPLV at part-load
operation.
Quiet operation and multiple acoustic treatment
options providing the flexibility to meet your building's specific
needs — including the InvisiSound™ Ultimate package, which achieves
the lowest published sound levels in the industry!
Durability
and performance: delivering improved reliability and lower
maintenance requirements with technologies designed to last the
life of the chiller, and features like all-aluminum condenser
coils to minimize the risk of galvanic corrosion and coils'
transverse "open V" design to allow easier cleaning from
the inside out, to help keep the air-cooled chiller operating at
peak efficiency.
BACnet™, LonTalk™, Modbus™, and
Tracer™ system capability.
For Technical Specifications, please refer to the Catalog or
Installation documents on the Literature tab.