The 20 to 130 ton air-cooled scroll chiller model CGAM is factory
assembled, charged and designed for outdoor use in ambient
temperatures of 0 to 125°F. A Trane scroll chiller is equipped with
compressors, condenser, fans, evaporator and controls.
The industrial-grade design for this scroll chiller is ideal for large
office buildings and commercial/industrial facilities. They install
easily and quickly on the roof or ground for comfort or process
cooling applications.
Range of Applications
Low temperature process
Heat recovery
Thermal storage/ice-making
Features
Integrated solutions ranging from 20-130 tons capacity
Energy efficiencies that exceed ASHRAE 90.1 standards and the
Advanced Energy Design Guide for K-12 schools
Reduced
HFC-410A refrigerant charge earns LEED EA credit 4
5-8 dBA
reduction in acoustic levels compared with current scroll
chiller designs
Ability to generate up to 140°F leaving temperatures for heat
recovery applications
Increased reliability via rigorous
accelerated life cycle testing and production process capability
improvements that eliminate up to 60 braze joints per unit
Improved serviceability - most major components within 18"
of edge
For Technical Specifications, please refer to the Catalog or
Installation documents on the Literature tab.
Drawings Terms and Conditions
Trane, in offering the Trane Product Templates, accepts no responsibility or liability: for any use made of the Product Templates including any modification thereto made by the user, for the design of buildings and related systems made using the Product Templates, or for the accuracy of the Product Templates or any data resulting from the use thereof. While Trane strives to ensure that its Product Templates are accurate, this accuracy is not guaranteed. The user is responsible to review the Product Template and to determine if use of the Product Template is appropriate to and meets the requirements of the user's application. In accordance with its policy of continuous improvement, Trane reserves the right to modify its Product Templates at any time without notice. Trane makes no warranty whatsoever, express or implied and including, but not limited to, any warranty of merchantability or fitness for a particular purpose with respect to the Trane Product Templates or their use and in no event shall Trane be liable for any incidental or consequential damages relating to such Product Templates or their use.