This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
These unit heaters provide uniform heating for large open areas in such applications as warehouses, factories and showrooms. The Model S is a horizontal propeller heater of unusually compact size and low weight. The Model P is a vertical heater which easily and quickly converts on the job to a low final air temperature unit - in effect, two unit heaters in one. Designed for use in space heating applications. The unit heaters offer low installed cost and are able to heat large volume areas without extensive duct systems.
Features
26 models, 30 to 400 MBh
Model P available in 15 sizes to 705 MBh
Model S available in 16 sizes to 400 MBh
130 selections: unmatched in the industry
10-year heat exchanger warranty standard on all units
Two-point suspension on propeller fan unit heaters
High-efficiency models available; offer 20 to 25 percent annual fuel savings over conventional gravity-vented models
Exclusive Trane Sigma-Flo® coils are compact, efficient and reliable
Lightweight, rugged, compact design is fully accessible for easy installation and maintenance
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.